Gen1

IXTA48N20T

  • Electrical Characteristics
    • Catalog # IXTA48N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.05
    • Continuous Drain Current @ 25 ℃ (A) 48
    • Gate Charge (nC) 60
    • Input Capacitance, CISS (pF) 3090
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 130
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA48N20T