Gen1

IXTA56N15T

  • Electrical Characteristics
    • Catalog # IXTA56N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.036
    • Continuous Drain Current @ 25 ℃ (A) 56
    • Gate Charge (nC) 34
    • Input Capacitance, CISS (pF) 2250
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA56N15T