Gen1

IXTA88N085T7

  • Electrical Characteristics
    • Catalog # IXTA88N085T7
    • Drain-Source Voltage (V) 85
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.011
    • Continuous Drain Current @ 25 ℃ (A) 88
    • Gate Charge (nC) 69
    • Input Capacitance, CISS (pF) 3140
    • Thermal resistance [junction-case] (K/W) 0.65
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 90
    • Power Dissipation (W) 230
    • Sample Request No
    • Partner ECAD Models IXTA88N085T7