Gen1

IXTH110N25T

  • Electrical Characteristics
    • Catalog # IXTH110N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.026
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 157
    • Input Capacitance, CISS (pF) 9400
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 170
    • Power Dissipation (W) 694
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH110N25T