Gen1

IXTH160N15T

  • Electrical Characteristics
    • Catalog # IXTH160N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0096
    • Continuous Drain Current @ 25 ℃ (A) 160
    • Gate Charge (nC) 160
    • Input Capacitance, CISS (pF) 8800
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 115
    • Power Dissipation (W) 830
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH160N15T