Gen1

IXTL2x180N10T

  • Electrical Characteristics
    • Catalog # IXTL2x180N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.009
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 151
    • Input Capacitance, CISS (pF) 6900
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Dual
    • Package Type TO-264I
    • Typical Reverse Recovery Time (ns) 60
    • Power Dissipation (W) 150
    • Sample Request No
    • Partner ECAD Models IXTL2x180N10T