Gen1

IXTP130N10T

  • Electrical Characteristics
    • Catalog # IXTP130N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0091
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 104
    • Input Capacitance, CISS (pF) 5080
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 67
    • Power Dissipation (W) 360
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP130N10T