Gen1

IXTP32N20T

  • Electrical Characteristics
    • Catalog # IXTP32N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.078
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 38
    • Input Capacitance, CISS (pF) 1760
    • Thermal resistance [junction-case] (K/W) 0.75
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 110
    • Power Dissipation (W) 200
    • Sample Request Yes
    • Partner ECAD Models IXTP32N20T