Gen1

IXTP44N10T

  • Electrical Characteristics
    • Catalog # IXTP44N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.03
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 27.4
    • Input Capacitance, CISS (pF) 1567
    • Thermal resistance [junction-case] (K/W) 1.15
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 60
    • Power Dissipation (W) 130
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP44N10T