Gen1

IXTP50N28T

  • Electrical Characteristics
    • Catalog # IXTP50N28T
    • Drain-Source Voltage (V) 280
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.066
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 87
    • Input Capacitance, CISS (pF) 4070
    • Thermal resistance [junction-case] (K/W) 0.37
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 340
    • Sample Request No