Gen1

IXTP60N10TM

  • Electrical Characteristics
    • Catalog # IXTP60N10TM
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.019
    • Continuous Drain Current @ 25 ℃ (A) 33
    • Gate Charge (nC) 49
    • Input Capacitance, CISS (pF) 2650
    • Thermal resistance [junction-case] (K/W) 2.5
    • Configuration Single
    • Package Type TO-220 OVERMOLDED
    • Typical Reverse Recovery Time (ns) 59
    • Power Dissipation (W) 60
    • Sample Request No
    • Partner ECAD Models IXTP60N10TM