Gen1

IXTP64N055T

  • Electrical Characteristics
    • Catalog # IXTP64N055T
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.013
    • Continuous Drain Current @ 25 ℃ (A) 64
    • Gate Charge (nC) 37
    • Input Capacitance, CISS (pF) 1420
    • Thermal resistance [junction-case] (K/W) 1.15
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 30
    • Power Dissipation (W) 130
    • Replaced By Part Number IXTP90N055T2
    • Sample Request No
    • Replaced By Part Number IXTP90N055T2