Gen1

IXTP90N15T

  • Electrical Characteristics
    • Catalog # IXTP90N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.02
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 80
    • Input Capacitance, CISS (pF) 4100
    • Thermal resistance [junction-case] (K/W) 0.33
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 110
    • Power Dissipation (W) 455
    • Sample Request No
    • Check Stock Yes