Gen1

IXTQ130N15T

  • Electrical Characteristics
    • Catalog # IXTQ130N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 113
    • Input Capacitance, CISS (pF) 9800
    • Thermal resistance [junction-case] (K/W) 0.2
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 750
    • Sample Request No
    • Partner ECAD Models IXTQ130N15T