Gen1

IXTQ130N20T

  • Electrical Characteristics
    • Catalog # IXTQ130N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.016
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 8800
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 830
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ130N20T