Gen1

IXTQ160N075T

  • Electrical Characteristics
    • Catalog # IXTQ160N075T
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.006
    • Continuous Drain Current @ 25 ℃ (A) 160
    • Gate Charge (nC) 112
    • Input Capacitance, CISS (pF) 4950
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 80
    • Power Dissipation (W) 360
    • Replaced By Part Number IXTQ160N10T
    • Sample Request No
    • Replaced By Part Number IXTQ160N10T