Gen1

IXTQ86N25T

  • Electrical Characteristics
    • Catalog # IXTQ86N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.037
    • Continuous Drain Current @ 25 ℃ (A) 86
    • Gate Charge (nC) 105
    • Input Capacitance, CISS (pF) 5330
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 156
    • Power Dissipation (W) 540
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ86N25T