Gen1

IXTQ96N25T

  • Electrical Characteristics
    • Catalog # IXTQ96N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.029
    • Continuous Drain Current @ 25 ℃ (A) 96
    • Gate Charge (nC) 114
    • Input Capacitance, CISS (pF) 6100
    • Thermal resistance [junction-case] (K/W) 0.2
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 158
    • Power Dissipation (W) 625
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ96N25T