Gen1

IXTY55N075T

  • Electrical Characteristics
    • Catalog # IXTY55N075T
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0195
    • Continuous Drain Current @ 25 ℃ (A) 55
    • Gate Charge (nC) 33
    • Input Capacitance, CISS (pF) 1400
    • Thermal resistance [junction-case] (K/W) 1.15
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 50
    • Power Dissipation (W) 130
    • Replaced By Part Number IXTY44N10T
    • Sample Request No
    • Replaced By Part Number IXTY44N10T