Gen1

IXUV170N075

  • Electrical Characteristics
    • Catalog # IXUV170N075
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.005
    • Continuous Drain Current @ 25 ℃ (A) 175
    • Gate Charge (nC) 250
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type ISOPLUS220™
    • Typical Reverse Recovery Time (ns) 120
    • Power Dissipation (W) 300
    • Sample Request No
    • Partner ECAD Models IXUV170N075