Gen2

IXFA130N10T2

  • Electrical Characteristics
    • Catalog # IXFA130N10T2
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0101
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 130
    • Input Capacitance, CISS (pF) 6600
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Power Dissipation (W) 360
    • Maximum Reverse Recovery (ns) 100
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFA130N10T2