Gen2

IXFA180N10T2

  • Electrical Characteristics
    • Catalog # IXFA180N10T2
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.006
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 10500
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 66
    • Power Dissipation (W) 480
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFA180N10T2