Gen2

IXFA230N075T2

  • Electrical Characteristics
    • Catalog # IXFA230N075T2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0042
    • Continuous Drain Current @ 25 ℃ (A) 230
    • Gate Charge (nC) 178
    • Input Capacitance, CISS (pF) 10500
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 59
    • Power Dissipation (W) 480
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFA230N075T2