Gen2

IXFH320N10T2

  • Electrical Characteristics
    • Catalog # IXFH320N10T2
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0035
    • Continuous Drain Current @ 25 ℃ (A) 320
    • Gate Charge (nC) 430
    • Input Capacitance, CISS (pF) 26000
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 98
    • Power Dissipation (W) 1000
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH320N10T2