Gen2

IXFN240N15T2

  • Electrical Characteristics
    • Catalog # IXFN240N15T2
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0052
    • Continuous Drain Current @ 25 ℃ (A) 240
    • Gate Charge (nC) 460
    • Input Capacitance, CISS (pF) 32000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 830
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN240N15T2