Gen2

IXFN520N075T2

  • Electrical Characteristics
    • Catalog # IXFN520N075T2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0019
    • Continuous Drain Current @ 25 ℃ (A) 480
    • Gate Charge (nC) 545
    • Input Capacitance, CISS (pF) 41000
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 940
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN520N075T2