Gen2

IXFP76N15T2

  • Electrical Characteristics
    • Catalog # IXFP76N15T2
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.022
    • Continuous Drain Current @ 25 ℃ (A) 76
    • Gate Charge (nC) 97
    • Input Capacitance, CISS (pF) 5800
    • Thermal resistance [junction-case] (K/W) 0.43
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 69
    • Power Dissipation (W) 350
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP76N15T2