Gen2

IXFT150N17T2

  • Electrical Characteristics
    • Catalog # IXFT150N17T2
    • Drain-Source Voltage (V) 175
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 150
    • Gate Charge (nC) 233
    • Input Capacitance, CISS (pF) 14600
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type TO-268S
    • Power Dissipation (W) 880
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFT150N17T2