Gen2

IXFZ520N075T2

  • Electrical Characteristics
    • Catalog # IXFZ520N075T2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0016
    • Continuous Drain Current @ 25 ℃ (A) 420
    • Gate Charge (nC) 545
    • Input Capacitance, CISS (pF) 41000
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type DE475
    • Power Dissipation (W) 600
    • Maximum Reverse Recovery (ns) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFZ520N075T2