Gen2

IXTA110N12T2

  • Electrical Characteristics
    • Catalog # IXTA110N12T2
    • Drain-Source Voltage (V) 120
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.014
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 120
    • Input Capacitance, CISS (pF) 6570
    • Thermal resistance [junction-case] (K/W) 0.29
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 64
    • Power Dissipation (W) 517
    • Sample Request No
    • Partner ECAD Models IXTA110N12T2