Gen2

IXTA120N04T2

  • Electrical Characteristics
    • Catalog # IXTA120N04T2
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0061
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 58
    • Input Capacitance, CISS (pF) 3240
    • Thermal resistance [junction-case] (K/W) 0.75
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 35
    • Power Dissipation (W) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA120N04T2