Gen2

IXTA160N04T2

  • Electrical Characteristics
    • Catalog # IXTA160N04T2
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.005
    • Continuous Drain Current @ 25 ℃ (A) 160
    • Gate Charge (nC) 79
    • Input Capacitance, CISS (pF) 4640
    • Thermal resistance [junction-case] (K/W) 0.6
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 40
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA160N04T2