Gen2

IXTA200N055T2-7

  • Electrical Characteristics
    • Catalog # IXTA200N055T2-7
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0042
    • Continuous Drain Current @ 25 ℃ (A) 200
    • Gate Charge (nC) 109
    • Input Capacitance, CISS (pF) 6970
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263-7
    • Typical Reverse Recovery Time (ns) 49
    • Power Dissipation (W) 360
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA200N055T2-7