Gen2

IXTA300N04T2-7

  • Electrical Characteristics
    • Catalog # IXTA300N04T2-7
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0025
    • Continuous Drain Current @ 25 ℃ (A) 300
    • Gate Charge (nC) 145
    • Input Capacitance, CISS (pF) 10700
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-263-7
    • Typical Reverse Recovery Time (ns) 53
    • Power Dissipation (W) 480
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA300N04T2-7