Gen2

IXTA70N075T2

  • Electrical Characteristics
    • Catalog # IXTA70N075T2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 70
    • Gate Charge (nC) 46
    • Input Capacitance, CISS (pF) 2580
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 48
    • Power Dissipation (W) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA70N075T2