Gen2

IXTN550N055T2

  • Electrical Characteristics
    • Catalog # IXTN550N055T2
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0013
    • Continuous Drain Current @ 25 ℃ (A) 550
    • Gate Charge (nC) 595
    • Input Capacitance, CISS (pF) 40000
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 940
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN550N055T2