Gen2

IXTP110N055T2

  • Electrical Characteristics
    • Catalog # IXTP110N055T2
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0066
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 57
    • Input Capacitance, CISS (pF) 3060
    • Thermal resistance [junction-case] (K/W) 0.82
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 38
    • Power Dissipation (W) 180
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP110N055T2