Gen2

IXTP140N055T2

  • Electrical Characteristics
    • Catalog # IXTP140N055T2
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0054
    • Continuous Drain Current @ 25 ℃ (A) 140
    • Gate Charge (nC) 82
    • Input Capacitance, CISS (pF) 4760
    • Thermal resistance [junction-case] (K/W) 0.6
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 40
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP140N055T2