Gen2

IXTP140N12T2

  • Electrical Characteristics
    • Catalog # IXTP140N12T2
    • Drain-Source Voltage (V) 120
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.01
    • Continuous Drain Current @ 25 ℃ (A) 140
    • Gate Charge (nC) 174
    • Input Capacitance, CISS (pF) 9700
    • Thermal resistance [junction-case] (K/W) 0.26
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 65
    • Power Dissipation (W) 577
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP140N12T2