Gen2

IXTP220N04T2

  • Electrical Characteristics
    • Catalog # IXTP220N04T2
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0035
    • Continuous Drain Current @ 25 ℃ (A) 220
    • Gate Charge (nC) 112
    • Input Capacitance, CISS (pF) 6820
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 45
    • Power Dissipation (W) 360
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP220N04T2