Gen2

IXTP260N055T2

  • Electrical Characteristics
    • Catalog # IXTP260N055T2
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0033
    • Continuous Drain Current @ 25 ℃ (A) 260
    • Gate Charge (nC) 140
    • Input Capacitance, CISS (pF) 10800
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 60
    • Power Dissipation (W) 480
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP260N055T2