Gen2

IXTP80N12T2

  • Electrical Characteristics
    • Catalog # IXTP80N12T2
    • Drain-Source Voltage (V) 120
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.017
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 80
    • Input Capacitance, CISS (pF) 4740
    • Thermal resistance [junction-case] (K/W) 0.46
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 90
    • Power Dissipation (W) 325
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP80N12T2