Gen2

IXTP90N075T2

  • Electrical Characteristics
    • Catalog # IXTP90N075T2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.01
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 54
    • Input Capacitance, CISS (pF) 3290
    • Thermal resistance [junction-case] (K/W) 0.82
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 50
    • Power Dissipation (W) 180
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models IXTP90N075T2