Gen2

IXTT500N04T2

  • Electrical Characteristics
    • Catalog # IXTT500N04T2
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0016
    • Continuous Drain Current @ 25 ℃ (A) 500
    • Gate Charge (nC) 405
    • Input Capacitance, CISS (pF) 25000
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 84
    • Power Dissipation (W) 1000
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT500N04T2