Gen3

IXFA220N06T3

  • Electrical Characteristics
    • Catalog # IXFA220N06T3
    • Drain-Source Voltage (V) 60
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.004
    • Continuous Drain Current @ 25 ℃ (A) 220
    • Gate Charge (nC) 136
    • Input Capacitance, CISS (pF) 8500
    • Thermal resistance [junction-case] (K/W) 0.34
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 38
    • Power Dissipation (W) 440
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA220N06T3