Gen3

IXFH270N06T3

  • Electrical Characteristics
    • Catalog # IXFH270N06T3
    • Drain-Source Voltage (V) 60
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0031
    • Continuous Drain Current @ 25 ℃ (A) 270
    • Gate Charge (nC) 200
    • Input Capacitance, CISS (pF) 12600
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 47
    • Power Dissipation (W) 480
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH270N06T3