Gen4

IXTA270N04T4-7

  • Electrical Characteristics
    • Catalog # IXTA270N04T4-7
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0022
    • Continuous Drain Current @ 25 ℃ (A) 270
    • Gate Charge (nC) 182
    • Input Capacitance, CISS (pF) 9140
    • Thermal resistance [junction-case] (K/W) 0.4
    • Configuration Single
    • Package Type TO-263-7
    • Typical Reverse Recovery Time (ns) 48
    • Power Dissipation (W) 375
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models IXTA270N04T4-7