background-waves

IXTP230N04T4

Product Status| Obsoletei

IXTP230N04T4

Disc MSFT NChTrenchGate-Gen4 TO-220AB/FP | Series: Gen4
info

These 40V TrenchT4™ Power MOSFETs constitute a new generation of high-current Trench devices. Available at either 270A or 340A current rating, they are optimized for synchronous rectification in switched-mode power conversion applications.

With on-state resistance as low as 1.7 milliohms, these TrenchT4™ devices enable a reduction in the number of MOSFETs needed, especially in synchronous rectification. Paralleling multiple devices may not be necessary due to their high-current carrying capability and high power density, thereby simplifying the power system and improving its reliability at the same time.

Advantages:

  • High power density
  • Easy to mount
  • Space savings
PropertyValue
VDSS (V)
40
RDS(ON),max @ 25 °C (Ω)
0.0029
ID, cont @ 25 °C (A)
230
Gate Charge (nC)
140
RthJC (K/W)
0.44
Configuration
Single
Package Type
TO-220
CISS (pF)
7400
trr,typ (ns)
32
PD (W)
340
  • Ultra low on-resistance RDS(on)
  • High current handling capability
  • Avalanche rated
  • 175°C operating temperature
  • International standard packages

IXTP230N04T4 Applications

Highlights Section

  • Synchronous rectification
  • High current switching power supplies
  • Battery powered electric motors
  • Resonant-mode power supplies
  • Electronic ballasts
  • Class D audio amplifiers
  • Electric forklifts
  • Cordless power tools

IXTP230N04T4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTP230N04T4Disc MSFT NChTrenchGate-Gen4 TO-220AB/FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.