X Class

IXFA14N85XHV

  • Electrical Characteristics
    • Catalog # IXFA14N85XHV
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.55
    • Continuous Drain Current @ 25 ℃ (A) 14
    • Gate Charge (nC) 30
    • Input Capacitance, CISS (pF) 1043
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 116
    • Power Dissipation (W) 460
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA14N85XHV