X Class

IXFA20N85XHV

  • Electrical Characteristics
    • Catalog # IXFA20N85XHV
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.33
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 63
    • Input Capacitance, CISS (pF) 1660
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 190
    • Power Dissipation (W) 540
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA20N85XHV